User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADRF5714
- Easy connection to test equipment
- Additional through line for calibration
Product Details
The ADRF5714 is a 1-bit digital attenuator with 16 dB attenuation control range manufactured in the silicon on insulator (SOI) process. This user guide describes the ADRF5714-EVALZ, which is designed to simply evaluate the features and performance of the ADRF5714.
The ADRF5714 data sheet provides full specifications for the ADRF5714. Refer to the ADRF5714 data sheet in conjunction with this user guide when using the ADRF5714-EVALZ.
Applicable Parts
System Requirements
- DC power supplies
- Network analyzer
Documentation & Resources
-
EVAL-ADRF5714 Gerber Files1/10/2024ZIP298 K