ADRF5545A Evaluation Board
User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADRF5545A
- Easy connection to test equipment
- Matching network for 2.6 GHz and 3.6 GHz
- Thru line for calibration
Product Details
The ADRF5545A is a dual-channel integrated radio frequency (RF) front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5545A is a multichip device that consists of a high power switch and a dual stage low noise amplifier on each channel.
This user guide describes the ADRF5545A-EVALZ evaluation board designed to easily evaluate the features and performance of the ADRF5545A. A photograph of the evaluation board is shown in Figure 1.
The ADRF5545A data sheet, available at www.analog.com, provides full specifications for the ADRF5545A. Consult the ADRF5545A data sheet in conjunction with this user guide when using the evaluation board.
Applicable Parts
System Requirements
Equipment Needed
- DC power supply
- Signal generator
- Spectrum analyzer
- Network analyzer
Documentation & Resources
-
UG-1589: ADRF5545A-EVALZ User Guide (Rev. 0)5/31/2019PDF330 K