User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADRF5519
- Easy connection to test equipment
- Thru line for calibration
Product Details
The ADRF5519 is an integrated, dual-channel, 2.3 GHz to 2.8 GHz, 20 W receiver front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5519 consists of a high power switch and a two-stage low noise amplifier (LNA) on each channel.
This user guide describes the ADRF5519-EVALZ, designed to easily evaluate the features and performance of the ADRF5519. A photograph of the ADRF5519-EVALZ is shown in Figure 1.
The ADRF5519 data sheet provides full specifications for the ADRF5519. Consult the ADRF5519 data sheet in conjunction with this user guide when using the ADRF5519- EVALZ.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
DC power supplies
Network analyzer