User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Contains the ADRF5042 device and application circuitry
- 2.4 mm RF connectors
- DC test points for supply and control
- Through line for calibration
Product Details
The ADRF5042-EVALZ (see Figure 1) is designed to evaluate the features and performance of the ADRF5042 100 MHz to 44 GHz, nonreflective, SP4T switch manufactured in the silicon on insulator (SOI) process.
For full details on the ADRF5042, see the ADRF5042 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5042-EVALZ.
Markets and Technologies
Applicable Parts
Getting Started
Equipment Needed
- DC power supplies
- Network analyzer
Documentation & Resources
-
ADRF5042/ADRF5043 Gerber File7/17/2020ZIP357 K