Overview
Features and Benefits
- Full-featured evaluation board for the ADRF5010
- Easy connection to the test equipment
- Through line for calibration
Product Details
The ADRF5010 is a single-pole, single-throw (SPST) switch manufactured in the silicon process.
Thw user guide describes the ADRF5010-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5010.
Full specifications on the ADRF5010 are available in the ADRF5010 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the ADRF5010- EVALZ evaluation board.