Overview
Product Details
The circuit board used in the application must use RF circuit design techniques. Signal lines must have 50 Ω impedance, and the package grounds leads and exposed pad must be connected directly to the ground plane similarly to that shown in Figure 134 in the data sheet. Use a sufficient number of via holes to connect the top and bottom ground planes.