Overview
Features and Benefits
- Input voltage range: 2.3 V to 5.5 V
- Maximum output current: 600 mA
- Low noise
- 0.9 µV rms total integrated noise from 100 Hz to 100 kHz
- 1.6 µV rms total integrated noise from 10 Hz to 100 kHz
- Initial accuracy: ±0.5%
- Fixed 3.3 V (ADM7154) and adjustable (ADM7155) output versions
- 8-lead LFCSP and 8-lead SOIC packages
Product Details
The ADM7154CP-3.3EVALZ, ADM7154CP-1.8EVALZ and ADM7155CP-02-EVALZ evaluation boards are used to demonstrate the functionality of the ADM7154 and ADM7155 linear regulators, respectively.Simple device measurements, such as line and load regulation, dropout, and ground current, can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.
For more details about the linear regulators, refer to the ADM7154 and ADM7155 data sheets.
Evaluation Kit Contents
- ADM7154CP-3.3EVALZ, ADM7154CP-1.8EVALZ or ADM7155CP-02-EVALZ evaluation board
- DC power supply
- Multimeters for voltage and current measurements
- Electronic or resistive loads
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-696: Evaluating the ADM7154 and ADM7155 Linear Regulators12/9/2014PDF299 K