User Guide
Rev.
B
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADL6331-EVALZA
- Single-supply operation
- Easy to use interface with Analysis | Control | Evaluation (ACE) software
Product Details
The ADL6331-EVALZA evaluation board allows the manual control of the ADL6331 through the USB port on a Microsoft® Windows® PC via an SDP-S interface board.
Additional information on the ADL6331 is provided in the ADL6331 data sheet. Consult the data sheet in conjunction with this user guide when using the ADL6331-EVALZA evaluation board.
Markets and Technologies
Applicable Parts
Getting Started
- 3.3 V DC power supply
- EVAL-SDP-CS1Z (SDP-S)
- Signal generator
- Spectrum analyzer
- Network analyzer (optional)
- Microsoft Windows PC with a USB port