User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full-featured evaluation board for the ADL5507
- −56 dBm to −1 dBm RF power detection range (±1 dB error at 3.6 GHz RF input)
- Positive/negative slope output response controlled by jumper
- 2.7 V to 3.45 V operation
Product Details
The ADL5507-EVALZ provides efficient evaluation of the ADL5507 10 MHz to 12 GHz logarithm RF power detector. The ADL5507 has a wide input power dynamic range of 55 dB. Its output DC voltage responds linear-in-dB to the RF signal level applied at its input. The output can be configured to respond to increasing RF input levels positively or negatively. The ADL5507-EVALZ provides easy connections for the DC power supply, RF input signal, and the logarithmic output voltage.
For full details on the ADL5507, refer to ADL5507 data sheet. Consult the ADL5507 data sheet in conjunction with this user guide when using the ADL5507-EVALZ evaluation board.
Applicable Parts
System Requirements
- 3.3 V DC power supply (Keysight E3631A)
- RF signal generator (Keysight E8257D)
- DC voltmeter (Keysight 34401A)
- Low-loss RF coaxial cables
- RF connector adapters
- RF power attenuator (6 dB attenuation or higher)
- DC connection cables