Data Sheet
Rev.
B
1
View All
Overview
Product Details
ADL5501-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (VRMS).
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5501: 50 MHz to 6 GHz TruPwr Detector Data Sheet (Rev. B)11/7/2006PDF1 M
-
ADL5501 Gerber Files9/13/2011ZIP228 kB