Overview

Features and Benefits

  • Small size: 33.25mm x 30.75mm 
  • Convenient connector: 16-pin (2x8), 2mm-pitch 
  • Mounting holes (2.3mm diameter) in each corner (4x) 
  • ADIS16477-1/PCBZ includes an ADIS16477-1BMLZ IMU 
  • ADIS16477-2/PCBZ includes an ADIS16477-2BMLZ IMU 
  • ADIS16477-3/PCBZ includes an ADIS16477-3BMLZ IMU

Product Details

The ADIS16477-x/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16477 IMU model and an embedded processor platform. Each ADIS16477-x/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.

Documentation & Resources

Related Hardware (2)

Controller Boards