User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- SPI interface with error detection
- Includes CRC, invalid read/write address, and SCLK count error detection
- Analog supply voltages
- Dual-supply: ±15 V
- Single-supply: +12 V
- PC control in conjunction with the evaluation software
- EVAL-SDP-CB1Z SDP
Product Details
The EVAL-ADGS1212SDZ is the evaluation board for the ADGS1212. The ADGS1212 is a low QIN, low CON, quad single-pole, single throw (SPST) switch controlled by a serial peripheral interface (SPI). The SPI has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read or write address detection, and serial clock (SCLK) count error detection. It is possible to daisy-chain multiple ADGS1212 devices together to enable the configuration of multiple devices with a minimal amount of digital lines. The ADGS1212 also supports burst mode that decreases the time between SPI commands.The EVAL-ADGS1212SDZ is controlled by the EVAL-SDP-CB1Z system demonstration platform (SDP), which connects to a PC via a USB port. The ADGS1212 is on the center of the evaluation board and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device and, if required, a fourth terminal provides users with a defined digital logic supply voltage. Alternatively, the digital logic supply voltage can be supplied from the SDP.
Full specifications of the ADGS1212 can be found in the ADGS1212 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with the user guide (UG-1184) when using the evaluation board.
The evaluation board interfaces to the USB port of a PC via the SDP board..