Overview

Features and Benefits

  • Self contained board, including ADF4372 frequency synthesizer with integrated VCO, loop filter (180 kHz), USB interface, and voltage regulators
  • Windows-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

The EV-ADF4372SD2Z evaluates the performance of the ADF4372 frequency synthesizer with an integrated voltage controlled oscillator (VCO) for phase-locked loops (PLLs). The evaluation board contains the ADF4372 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, and subminiature Version A (SMA) connectors.

The EV-ADF4372SD2Z requires an SDP-S board (not supplied with the kit). The SDP-S allows software programming of the EV-ADF4372SD2Z.

Full specifications for the ADF4372 frequency synthesizer are available in the product data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board.

Software

ACE Software

EXE
157 MB
ACE Installer Software 1.30.3303.1460 [Feb 22 24]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Reference Designs