Overview

Product Details

The user guide explains the design and setup of the EVAL-ADAU1850EBZ evaluation board.

This evaluation board provides access to all analog and digital inputs/outputs on the ADAU1850. The ADAU1850 core is controlled by Analog Devices, Inc., Lark Studio™ software, which interfaces to the EVAL-ADAU1850EBZ via a USB connection. The software development kit (SDK) is also provided by Analog Devices for code development.

The EVAL-ADAU1850EBZ can be powered by the USB bus or by a single 3.8 V to 5 V supply. These supply options are regulated to the voltages required on the EVAL-ADAU1850EBZ. The printed circuit board (PCB) is a 4-layer design, with a ground plane and a power plane on the inner layers. The EVAL-ADAU1850EBZ contains connectors for external microphones and speakers. The master clock can be generated through the internal RC oscillator in the absence of an external clock source. It also can be provided externally or by the on-board 24.576 MHz oscillator.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-ADAU1850EBZ evaluation board
  • USB cable with mini USB plug