Overview
Features and Benefits
- Full feature evaluation board for the ADATE320
- Supply voltages: +12 V and −8 V on-board voltage regulators
- Signal input and output breakout through SMA connectors
- Differential pairs provided with 50 Ω-controlled impedance traces with equal lengths
- LED indicators for read and write data
- PC software for control through USB
Product Details
The EVAL-ADATE320EBZ is a full-featured evaluation board designed to allow the user to simply evaluate all features of the ADATE320 dual-integrated driver, comparator, and active load (DCL) with a per pin parametric measurement unit (PPMU). The EVAL-ADATE320EBZ features breakout connections through the Subminiature Version A (SMA) terminals for all of the signal inputs and outputs. The differential pairs are provided with 50 Ω-controlled impedance traces with equal lengths.
The EVAL-ADATE320EBZ only takes in +12 V and −8 V supplies, and the on-board regulators provide the required device supplies. The EVAL-ADATE320EBZ can be controlled through the on-board connectors or through the USB port of a Windows-based PC using the ADATE320 Evaluation Board Software, which is available for download on the EVAL-ADATE320EBZ product page. The default setup is for control through the USB port. Communication with the ADATE320 Evaluation Software is through the USB, and the light emitting diode (LED) indicators on the EVAL-ADATE320EBZ provide displays for the read and write data.
The ADATE320 data sheet provides full details on the ADATE320, as well as the information on each of the registers within the ADATE320, and must be consulted when using the EVALADATE320EBZ.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- PC running Windows®
- USB 2.0 port and USB 2.0 high speed A cable to B cable
- Benchtop power supplies and connector cables
- Data timing generator (DTG) or equivalent
- Oscilloscope