Overview
Product Details
These evaluation boards are designed to help users evaluate the ADA4898-2. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.