Overview
Features and Benefits
- USB 2.0 interface
- Jumper or computer controlled temperature compensation and power-down modes enable
- Measurement test points and coaxial connectors
Product Details
The EVAL-ADA4571W-1SDZ evaluation board features the ADA4571W-1 in an end of shaft magnet configuration, as shown in Figure 1. The evaluation kit is composed of an ADA4571W-1 motherboard, a magnetic stimulus on a hand turnable mount, a USB interface, and an SDP-S controller board. The required Lab- VIEW 2015 graphical user interface (GUI) software for Windows® is available to download from the EVAL-ADA4571W-1SDZ product page.
The EVAL-ADA4571W-1SDZ evaluation board features an onboard 5V regulator, a 4‑channel simultaneous sampling, analog-todigital converter (ADC), and jumpers for enabling the temperature compensation and power-down modes within the ADA4571W-1. The ADA4571W-1 motherboard also features test points and unpopulated coaxial connectors for the three outputs of the device.
The SDP-S controller board controls the ADC on the ADA4571W-1 motherboard, which reads back the ADA4571W-1 outputs to change the digital inputs to the ADA4571W-1, interface with the GUI, and supply power to the evaluation board through the USB connection.
Full specifications on the ADA4571W-1 are available in the ADA4571W-1 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVALADA4571W-1SDZ evaluation board.