EVAL-ADA4352-2EBZ
User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADA4352-2, a small, dual-channel, complete PGTIA and AFE solution in a 3 mm x 3 mm 16-lead LFCSP package.
- Enables quick prototyping.
- Provision for PGTIA logic control through two-pin headers or SMA connectors.
- Provisions for user-defined circuit configuration, including provisions for photodiodes.
- Available edge-mounted SMA connectors and test points to easily connect with test equipment.
Product Details
The EVAL-ADA4352-2EBZ is designed to evaluate the ADA4352-2, a compact, monolithic, dual-channel, precision, programmable gain transimpedance amplifier (PGTIA) that integrates four current-to-voltage gain selections per channel, in which the gain is programmable using two logic pins per channel, offered in a 3 mm x 3 mm x 0.75 mm 16-lead lead frame chip scale package (LFCSP).
The EVAL-ADA4352-2EBZ is a four-layer printed circuit board with dimensions of 2.9 in x 2.25 in. Figure 1 and Figure 2 show the board’s front and back view. The evaluation board comes populated with key components to run and evaluate the board quickly and easily. It also allots unpopulated resistor/capacitor provisions on its input and output stages, allowing to install components with user-defined values for circuits such as a low pass filter or voltage divider.
The evaluation board is accessible through SMA female socket edge mounts to directly connect test equipment to the inputs and outputs of both channels, as well as the gain switch control pins. It also comes with an unpopulated photodiode slot on each channel, allowing for quick prototyping.
Applicable Parts
Getting Started
Equipment Needed
Hardware
- Digital multimeter (Agilent 34401A)
- Power supplies (Agilent E3631)
- Source meter (Keithley 2400) for current source input
- High precision voltage source (Datel DVC-8500) for voltage source input
Cables and Components
- SMA (male) to BNC connector (male) cables
- BNC connector (female) to dual banana plug adapter
- Banana to test clip cables
- SMA 50 Ω termination