Overview
Features and Benefits
- Full featured evaluation board for the AD9213 device family.
- Wide band Balun driven input.
- No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC+ connector on ADS8-V1EBZ FPGA data capture card.
- Single software interface for device control and analysis through ACE.
Product Details
The AD9213-10GEBZ and AD9213-6GEBZ supports the 10Gsps and 6Gsps models of the AD9213. The AD9213 is a single 12-bit, 10.25 GSPS RF analog-to-digital converter (ADC) with a 6.5 GHz input bandwidth. It has been optimized to support high dynamic range frequency and time domain applications requiring wide instantaneous bandwidth and low code error rates (CER). The AD9213 features a 16-lane JESD204B interface to support its maximum bandwidth capability.
This Preliminary Evaluation design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS8-V1EBZ FPGA-based data capture card, allowing users to download captured data for analysis. The device control and subsequent data analysis can be performed using the ACE software package.