Overview

Features and Benefits

  • Demonstrates Key Functions of DS33Z44 Ethernet Transport Chipset
  • Includes Two Resource Cards: One with DS21458 T1/E1 SCT and one with DS3174 T3/E3 SCT, Transformers, BNC and RJ48 Network Connectors, and Termination
  • Provides Support for Hardware and Software Modes
  • On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to the DS33Z44 Register Set
  • All DS33Z44 Interface Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal, Queue Overflow, Ethernet Link, Tx/Rx, and Interrupt Status
  • Easy-to-Read Silk Screen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Product Details

The DS33Z44 design kit is an easy-to-use evaluation board for the DS33Z44 Ethernet transport-over-serial link device. The DS33Z44DK is intended to be used with a resource card for the serial link. The serial link resource cards are complete with transceivers, transformers, and network connections. Dallas' ChipView software is provided with the design kit, giving point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.

Applications

  • Ethernet Delivery Over T1/E1/J1, T3/E3, OC-1/EC-1, G.SHDSL, or HDSL2/4
  • LAN Extension
  • Transparent LAN Service

Documentation & Resources