Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Demonstrates Key Functions of DS33M30 Ethernet Transport Chipset
- Includes Ethernet PHY Supporting Gigabit Mode
- Includes Optical SFP Module for SONET/SDH Interface
- Network Connectors, Transformers, and Termination Ease Connectivity
- Careful Layout Provides Signal Integrity
- On-Board Processor and ChipView Software Provide Point-and-Click Access to the DS33M30 Register Set
- All System Side and Overhead Pins are Easily Accessible for External Data Source/Sink
- Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
Product Details
The DS33M30 demo kit (DK) is an easy-to-use evaluation board for the DS33M30 Ethernet-over-SONET/SDH devices. Maxim's ChipView software is provided with the demo kit, giving point-and-click access to configuration and status registers from a Windows®-based_PC. On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.
Documentation & Resources
-
DS33M30DK: Demo Kit for the DS33M30 Data Sheet (Rev. 0)10/27/2008PDF1M
-
DS33M30DK Gerber File - Design Files1/25/2023ZIP3M