Overview
Features and Benefits
Product Details
The DS3164DK is an easy-to-use demo kit for the DS3164. A surface-mounted DS3164 and careful layout provide maximum signal integrity to demonstrate the transmit and receive capabilities of the DS3164. On-board Dallas 8051-compatible microcontroller and included software give point-and-click access to configuration and status registers from a personal computer. General-purpose LEDs on the board can easily be configured to indicate various alarm conditions for all four ports. The board provides a Dallas LIU and related circuitry, eight BNC connectors for the line-side transmit and receive differential pairs, two 140-pin connectors for system interface signals, and two FPGAs to support overhead functions. All LEDs and connectors are clearly labeled with silkscreening to identify associated signals.
DEMO KIT CONTENTS
- DS3164DK Board
- CD-ROM
- ChipView Software
- DS3164 Definition Files
- DS3164DK Data Sheet
- DS3164 Data Sheet
Applications
- Access Concentrators
- ATM and Frame Relay Equipment
- Digital Cross-Connects
- Integrated Access Device (IAD)
- Multiservice Access Platform (MSAP)
- Multiservice Protocol Platform (MSPP)
- PBXs
- PDH Multiplexer/Demultiplexer
- Routers/Switches
- SONET/SDH ADM
- SONET/SDH Muxes
- Test Equipment