Overview

Features and Benefits

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Easy Setup
  • PC Connectivity Included
  • Free Downloadable Evaluation Software Available

Product Details

The DS28DG02 evaluation system (EV system) consists of an evaluation board (EV board) and a Maxim CMAXQUSB command module. The EV board is a daughter card for the command module. PC connectivity is included in the kit and free evaluation software is available for download from the web page listed in Support Resources in the full data sheet. The DS28DG02 is a mixed-signal memory device. It contains 2Kb of EEPROM memory, along with PIO, real-time clock (RTC), reset, battery monitor, and watchdog functions. Communication to the device is through the industry-standard Serial Peripheral Interface (SPI™) interface. The evaluation software runs under 32-bit Windows Vista®, XP, 2000, and 98SE operating systems, providing a handy user interface to exercise the DS28DG02 features.

Applications

  • Asset-Tracking Systems
  • Broadband Access Network Equipment
  • Holter Heart Monitors
  • Home Lighting Control Systems
  • Patient-Monitoring Systems
  • RAID Systems
  • Servers
  • Wireless Base Stations