Overview
Features and Benefits
- Proven PCB Layout
- Complete Evaluation System
- Convenient On-Board Test Points
- Fully Assembled
- Downloadable Evaluation Software
Product Details
The DS28CZ04 evaluation system (EV system) consists of a DS28CZ04 evaluation board (EV board) and a Maxim CMAXQUSB command module. The DS28CZ04 is a 4Kb EEPROM with four nonvolatile programmable I/O pins (PIO) using the industry-standard I²C and SMBus™ interface. The memory is organized as two segments of 256 bytes. Individual PIO lines can be configured as inputs or outputs. The power-on state of PIO programmed as outputs is stored in nonvolatile memory. The evaluation software runs under the Windows XP® or Windows 2000 operating system (OS), providing a handy user interface to exercise the features of the DS28CZ04.
Order the DS28CZ04EVKIT for the complete EV system to evaluate the DS28CZ04 using a PC.
Applications
- RAID Systems
- Servers