Overview

Features and Benefits

  • Demonstrates Key Functions of DS26518 T1/E1/J1 SCT
  • Includes Transceiver, Transformers, Network Connectors, Termination Passives and Coaxial Cables
  • Stand-Alone Demo Kit
  • On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to the DS26518Register Set
  • Software-Controlled (Register Mapped) Configuration Switches to Facilitate Clock and Signal Routing
  • All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal and Interrupt Status as well as Indications for Multiple Clock and Signal Routing Configurations
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Product Details

The DS26518DK is an easy-to-use evaluation board for the DS26518 octal T1/E1/J1 transceiver. The DS26518DK is a stand-alone system. The board comes complete with a transceiver, transformers, termination resistors, configuration switches, network connectors, processor, RS-232 USB interface, and power adapter. Dallas' ChipView software gives point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal and interrupt status, as well as multiple clock and signal routing configurations.

Applications

  • Channel Banks
  • Channel Service Units (CSUs)
  • Data Service Units (DSUs)
  • Muxes
  • Routers
  • Switches
  • T1/E1 Test Equipment