Overview
Product Details
Demonstration circuit 992 is a Step-Down Converter, using the LTC3549 monolithic synchronous buck regulator. The DC992A has an input voltage range of 1.6V to 5.5V, and is capable of delivering up to 250 mA of output current at a minimum input voltage of 1.8V. The output voltage of the DC992A can be set as low as 0.611V, the reference voltage of the LTC3549. At low load currents, the DC992A can operate in either noise sensitive applications, due to the capability of the LTC3549 to operate in pulse-skipping mode, or in high efficiency applications, because the LTC3549 can also operate in Burst-Mode.
Applicable Parts
Documentation & Resources
-
DC992A - Schematic9/24/2009PDF29K
-
DC992A - Demo Manual9/24/2009PDF466K
-
DC992A - Design File9/24/2009ZIP633K