Overview
Product Details
Demonstration circuit 897 is a monolithic step-down DC/DC swithcing regulator featureing the LT3493. The demo board is designed to provide 3.3V @ 1.2A from a 4.5V to 36V input. Other features of the LT3493 include a fixed 750kHz switching frequency and Internal compenation
Applicable Parts
Documentation & Resources
-
DC897A - Schematic9/24/2009PDF23K
-
DC897A - Demo Manual9/24/2009PDF255K
-
DC897A - Design File9/24/2009ZIP567K