Overview
Product Details
Demonstration circuit 894B-C is a 36V-72Vin, synchronous flyback converter featuring the LT3825. This circuit was designed specifically to attain a high current, low ripple, synchronously rectified flyback to efficiently power 12V loads at up to 5A from a typical telecom input voltage range. This circuit features synchronous rectifier drive outputs, output voltage regulation without the need of an optocoupler, self-starting architecture and input undervoltage lockout.
Applicable Parts
Documentation & Resources
-
DC894B - Schematic12/15/2011PDF62K
-
DC894B-C - Demo Manual10/7/2011PDF542K
-
DC894B - Design Files10/7/2011ZIP979K