Overview
Product Details
Demonstration circuit 878 is a 1MHz Synchronous Step-Up DC/DC Converter featuring the LTC3458LEDE. The demo board demonstrates a DC/DC boost converter, with a 1.7A switch, providing 5V at 300mA to 900mA depending on input voltage, which ranges from 2V to 5V.
The circuit demonstrates the advantages of output disconnect and inrush current limiting.
Applicable Parts
Documentation & Resources
-
DC878A - Schematic9/24/2009PDF24K
-
DC878A - Demo Manual9/24/2009PDF503K
-
DC878A - Design File9/24/2009ZIP477K