Overview
Product Details
Demonstration circuit 850A is a Boost LED Driver featuring the LTC3783 a boost/SEPIC/flyback LED driver controller. The demo board requires a 3V to 14.4V input and provides 360mA LED current at up to 25V. It incorporates an output overvoltage protection feature to limit output voltage to less than 27V if the LED string is inadvertently disconnected. The LT3783 features 1000:1 PWM dimming for brightness control and analog dimming control.
Applicable Parts
Documentation & Resources
-
DC850A - Schematic9/24/2009PDF32K
-
DC850A - Demo Manual9/24/2009PDF146K
-
DC850A - Design File9/24/2009ZIP727K