Overview

Product Details

Demonstration circuit 663 is a 2-phase dual synchronous high efficiency step-down DC/DC converter featuring the LTC3736EUF controller. The LTC3736 features Burst Mode operation at light loads. The demo board operates with a 2.7V to 8V input voltage range and provides outputs of 2.5V@5A and 1.8V@5A.


 


Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)