Overview
Product Details
Demonstration circuit 471 is a 60V, 200kHz, monolithic step-down DC/DC switching converter using the LT3430. The circuit is designed for a 7.5V to 60V input, and provides a 5.0V output at 2A load current.
Applicable Parts
Documentation & Resources
-
DC471A - Schematic9/24/2009PDF24K
-
DC471A - Demo Manual9/24/2009PDF431K
-
DC471A - Design File9/24/2009ZIP724K