Overview
Product Details
Demonstration Circuit 425B is a constant-frequency synchronous Buck-Boost converter using the LTC3440. The input range is from 2.5V to 5.5V, making it ideal for single-cell lithium-ion or three-cell NiCd/NiMH battery applications. For 2.7V minimum input voltage, this converter can provide up to 600mA load current. The output voltage is set at 3.3V. A different output voltage in the range of 2.5V to 5.5V can be obtained by changing one of the feedback resistors.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC425B - Demo Manual9/24/2009PDF406K
-
DC425B - Design File9/24/2009ZIP614K