Overview
Features and Benefits
The DC393B evaluation board is for the LTC1564 digitally controlled amplifier and filter. The LTC1564 is a continuous time 8th order lowpass filter with cutoff frequency (fc) and gain digitally controlled. The LTC1564 is a rail-to-rail elliptic 8th-order lowpass filter giving approximately 100dB attenuation at 2 .5 x fc. Signals with low or variable levels can be normalized with the built-in variable gain that reduces input-referred noise with increasing gain for a maximum signal level to noise, SNR. A DC393B can be used stand-alone with external control of the LTC1564 digital inputs or as a Linduino shield controls the LTC1564 4-bit gain 1-16 and 4-bit bandwidth inputs (Linduino DC2026 is an Analog Devices trademark).Product Details
DC393B Connections:
- Dual Power Supply – Connect supply to VCC1(5V), VEE1(-5V), VCC2(5V), VEE2(-5V) and GND.
- Waveform Generator – Connect a BNC to SMA cable from generator output to IN SMA of DC393B.
- Oscilloscope – Connect an SMA to BNC cable from OUT SMA of DC393B to Channel 1 input of oscilloscope.
Applicable Parts
Documentation & Resources
-
DC393B Evaluation Board User Guide4/13/2023WIKI