Overview
Product Details
Demonstration circuit DC385 is a high density synchronous step-down (buck) regulator using the LTC1778 No RSENSE switching regulator controller. This controller uses a valley current control architecture to deliver very low duty cycles without requiring a sense resistor. The demo board input voltage range is 5V to 25V and it provides 1.2V@6A at the output.
Applicable Parts
Documentation & Resources
-
DC385A - Schematic9/24/2009PDF19K
-
DC385A - Demo Manual9/24/2009PDF122K
-
DC385A - Design File9/24/2009ZIP874K