Overview
Product Details
Demonstration circuit 2803A features the LTC6560 single channel transimpedance amplifier (TIA) with output multiplexing. The LTC6560, which features 74kΩ transimpedance gain and 30µA linear input current range, is ideal for LIDAR receivers using Avalanche Photodiodes (APD). The LTC6560 operates from 5V single supply and consumes only 90mW. Utilizing the LTC6560’s output MUX, multiple LTC6560 devices can be combined to a single output. The LTC6560’s fast overload recovery makes it well suited for LIDAR receivers. The LTC6560’s single-ended output can swing 2VP-P on a 100Ω load.
The LTC6560 is packaged in a compact 3mm × 3mm 16-pin leadless QFN package with an exposed pad for thermal management and low inductance.
The DC2803A utilizes a single channel 400nm to 1100nm wavelength sensitive APD sensor feeding an LTC6560 for current to voltage conversion and amplification. The APD is DC coupled to the TIA to facilitate fast output multiplexing. The DC2803A is intended to demonstrate time domain measurements into 50Ω systems.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2803A Schematic5/14/2019UNDEFINEDundefined
-
DC2803A Demo Manual (Rev. 0)5/29/2019UNDEFINEDundefined
-
DC2803A Design Files5/14/2019UNDEFINEDundefined