Overview
Product Details
Demonstration circuit 2767A features the LTC6754 highspeed rail-to-rail comparator in a QFN package with LVDS compatible outputs. The DC2767 input is AC-coupled for single-ended signal greater than 5MHz and up to 445MHz. The DC2767 outputs are AC-coupled 50Ω source impedance for driving directly the 50Ω inputs of a 1GHz or higher oscilloscope. The DC2767 has a supply connection for the LTC6754 rail-to-rail inputs and a separate supply connection for the QFN LTC6754 LVDS outputs.
The LTC6754 includes 4.5mV of hysteresis to minimize instability. For the QFN package, a separate pin is available to set the hysteresis from 0mV (off) up to 40mV. The QFN version also features output latching to provide the ability to capture the state of the comparator. The DC2767 provides a connection to set the hysteresis or for output latching.
LTC6754 is ideally suited for high frequency line driver and clock recovery circuits.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2767A - Schematic12/3/2018PDF237 K
-
DC2767A Demo Manual (Rev. 0)12/19/2018PDF600 K
-
DC2767A Design File12/5/2018ZIP2M