Overview
Product Details
Demonstration circuit 2750A is a 60V, high side switch featuring the LTC7004. This demo board is designed to switch a 14.5A output load from 0V up to 60V, and offers a low 50ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.
Applicable Parts
Documentation & Resources
-
DC2750A - Schematics12/22/2017PDF31K
-
DC2750A - Demo Board Manual12/22/2017PDF495K
-
DC2750A - Design Files12/22/2017ZIP1M