Overview
Features and Benefits
This evaluation board is obsolete and no longer recommended.Product Details
This evaluation board is obsolete and no longer recommended.
Demonstration circuit DC2685A is a 4-port IEEE 802.3bt power sourcing equipment (PSE) composed of a DC2684A (daughter card) and DC2683A (motherboard). The DC2685A (kit) is used for evaluation of the LTC4292/LTC4291 PSE chipset. Up to four IEEE 802.3af, IEEE 802.3at, or IEEE 802.3bt powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC2685A for I2C interfacing with QuikEval™.
This demonstration manual provides a quick start procedure, a DC2684A daughter card overview, a DC2683A mother board overview, schematics, and layout printouts.
Documentation & Resources
-
DC2685A - Schematic5/24/2018PDF108 K
-
DC2685A - Demo Manual6/5/2018PDF1 M
-
DC2685A - Design Files5/24/2018ZIP4 M