Overview
Product Details
Demonstration circuit 2660A is a 65V, 8A synchronous step-down second generation Silent Switcher® with spread spectrum frequency modulation featuring the LT8646S. The demo board is designed for 5V output from a 5.6V to 65V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8646S is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. The integrated bypass capacitors optimize all the fast current loops and make it easier to minimize EMI/EMC emissions by reducing layout sensitivity. Selectable spread spectrum mode can further improve EMI/EMC performance. Fast minimum on-time of 40ns enables high VIN to low VOUT conversion at high frequency.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC2660A - Schematics3/2/2018PDF30K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2660A - Demo Board Manual3/2/2018PDF563K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2660A - Design Files3/2/2018ZIP1M