Overview
Product Details
Demonstration circuit 2496A features the LTC6432-15 differential ADC Driver/IF Amplifier. The LTC6432-15 has a fixed power gain of 15.9dB and works from 100kHz to 1400MHz. It is part of the high linearity LTC643X-YY amplifier series.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC2496A - Schematic5/1/2017PDF47K
- 
                                                                
                                                                    
                                                                                                                                            DC2496A - Demo Manual5/1/2017PDF258K
- 
                                                                
                                                                    
                                                                                                                                            DC2496A - Design Files5/1/2017ZIP1M