Overview
Product Details
Demonstration circuit 2253A is a high power, high efficiency, 2-phase interleaved synchronous buck-boost converter with a 6V to 36V input range. It can supply a 25A maximum load current with a 12V output. This demo board features 2x LTC3789EGN controllers.
Applicable Parts
Documentation & Resources
-
DC2253A - Schematic10/20/2014PDF90K
-
DC2253A - Demo Manual10/20/2014PDF716K
-
DC2253A - Design Files10/20/2014ZIP3M