Overview
Product Details
Demonstration circuit 2142A is a high efficiency, high density, 4-phase synchronous buck converter with a 4.5V to 14V input range. It can supply 120A maximum load current at a 1.0V output. This demo board incorporates the LTC3875EUJ and LTC3874IUFD master/slave controllers.
Documentation & Resources
-
DC2142A - Schematic6/5/2014PDF140K
-
DC2142A - Demo Manual6/5/2014PDF759K
-
DC2142A - Design Files6/5/2014ZIP6M