Overview
Product Details
Demonstration circuit 2129A features the LTC3119, an 18V, 5A synchronous buck/boost DC/DC converter. The DC2129A has been designed for an input voltage range of 2.5V to 18V with an output voltage (VOUT) set to 5V. For VIN > 5V the output current can be as high as 5A. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below, or equal to the output voltage.
Applicable Parts
Documentation & Resources
-
DC2129A - Schematic2/24/2017PDF91K
-
DC2129A - Demo Manual2/24/2017PDF651K
-
DC2129A - Design Files2/24/2017ZIP2M