Overview
Product Details
Demonstration circuit DC2061 is a 2-phase DC/DC synchronous boost converter featuring the LTC3784 constant frequency current mode synchronous boost controller. The DC2061A operates over a 6V to 60V input, develops a 48V output and provides 3A to 12A of output current as shown in Figure 3. The 150kHz (2 • 150kHz at the output) constant frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over wide load range with no minimum load requirement.
Applicable Parts
Documentation & Resources
-
DC2061A - Schematic4/1/2014PDF77K
-
DC2061A - Demo Manual4/1/2014PDF397K
-
DC2061A - Design Files4/1/2014ZIP3M