Overview
Product Details
Demonstration circuit 2001A is a step-up DC/DC converter using two LTC3787EUFD dual-phase synchronous boost controllers in a parallel configuration for high current, high power 4-phase operation. The DC2001A has an input supply voltage range from 6V to 24V. The converter provides an output voltage of 24V, with a very high efficiency output of 25A to 30A.
Applicable Parts
Documentation & Resources
-
DC2001A - Schematic5/31/2013PDF121K
-
DC2001A - Demo Manual3/21/2013PDF810K
-
DC2001A - Design Files5/31/2013ZIP5M