Overview
Product Details
Demonstration circuit 1626A is a dual output 1.5V/15A and 1.2V/15A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 26V. The demo board comes in two versions. The -A version uses inductor DCR current sensing with an iron powder inductor for high efficiency. The -B version uses a 2.5mΩ sense resistor for accurate current sensing with a low DCR ferrite inductor.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC1626A - Schematic12/16/2011PDF89K
- 
                                                                
                                                                    
                                                                                                                                            DC1626A - Demo Manual11/7/2011PDF276K
- 
                                                                
                                                                    
                                                                                                                                            DC1626A - Design File11/7/2011ZIP1M