Overview
Product Details
Demonstration circuit 1572 is a dual output regulator consisting of two constant-frequency step-down converters, based on the LTC3615 dual channel monolithic synchronous buck regulator in the TSSOP exposed pad package. The DC1572 has an input voltage range of 2.25V to 5.5V, with each regulator capable of delivering up to 3A of output current.
Applicable Parts
Documentation & Resources
-
DC1572A - Schematic6/15/2010PDF45K
-
DC1572A - Demo Manual6/15/2010PDF981K
-
DC1572A - Design Files6/15/2010ZIP1M