User Guide
Rev.
B
1
View All
Overview
Product Details
This evaluation board is obsolete and no longer recommended. The replacement board is the DC1543B.
Demonstration circuit 1543A features the LTM4641, a high efficiency, high density switch mode step-down power µModule regulator with superior input and load protection features. The input voltage range is from 4.5V to 38V. The output voltage is jumper programmable from 0.8V to 6V with a rated load current of 10A. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions.
Applicable Parts
Documentation & Resources
-
DC1543A - Schematic12/4/2012PDF66K
-
DC1543A - Demo Manual (Rev. B)11/26/2012PDF283K
-
DC1543A - Design Files12/4/2012ZIP1M