Overview
Product Details
Demonstration circuit 1200 is a 60V, 100kHz, monolithic step-down DC/DC switching converter using the LT3430-1. The circuit is designed for a 5.5V to 60V input, and provides a 3.3V output at 2A load current.
Applicable Parts
Documentation & Resources
-
DC1200A - Schematic9/24/2009PDF30K
-
DC1200A - Demo Manual9/24/2009PDF760K
-
DC1200A - Design File9/24/2009ZIP679K